IESNA:LM-63-2002
[TEST]P941642
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-740-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29831
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3411.2 3359 3393.8 3461.8 3537.8 3613.7 3684.9 3740.3 3790.9 3862.1
3968.1 4139 4379.5 4664.3 5105.7 5836.7 6661 7638.8 8839.7 10053.3
11342.8 12349 12978.8 13436 13610.1 13676.5 13910.7 14374.3 14363.2 13073.7
9808 4194.4 1098 454.1 169.3 47.5 0
3411.2 3378 3412.8 3480.8 3556.8 3632.7 3700.8 3756.1 3806.8 3874.8
3977.6 4146.9 4384.3 4662.7 5088.3 5782.9 6593 7542.3 8711.6 10084.9
11364.9 12352.2 12970.8 13412.3 13595.8 13703.4 13959.7 14423.3 14348.9 12959.8
9504.3 3889 1096.5 443 167.7 45.9 0
3411.2 3373.2 3403.3 3466.6 3539.4 3609 3670.7 3711.8 3749.8 3805.2
3892.2 4034.6 4241.9 4493.4 4870 5480.7 6260.7 7184.8 8205.3 9365
10518.4 11565.9 12300 12806.3 13149.6 13486.6 13915.4 14442.3 14684.4 13752.4
10904.5 5539.3 1674 615.5 299 64.9 0
3411.2 3366.9 3395.4 3452.4 3514.1 3574.2 3629.6 3658 3677 3705.5
3759.3 3854.2 4003 4183.3 4436.5 4851 5419 6088.3 6843 7706.9
8664.1 9665.6 10613.4 11428.2 12132.3 12814.2 13706.6 14774.5 15624.2 15614.7
14072.1 10417.2 4722.9 1836.9 634.5 219.9 0
3411.2 3366.9 3389.1 3439.7 3493.5 3547.3 3601.1 3631.1 3645.4 3659.6
3707.1 3775.1 3890.6 4021.9 4170.7 4392.2 4724.4 5145.3 5675.3 6311.4
7032.9 7784.4 8648.3 9569.1 10537.4 11573.8 12744.6 14174.9 15965.9 17456.4
17704.8 15845.7 10776.3 5265.5 1857.5 452.5 0
3411.2 3368.5 3387.5 3433.4 3485.6 3542.5 3593.2 3628 3645.4 3662.8
3716.6 3790.9 3898.5 4014 4121.6 4267.2 4523.5 4854.2 5287.7 5822.5
6426.9 7091.4 7789.2 8613.5 9524.8 10534.3 11716.2 13189.2 15228.6 17358.3
18567.1 17356.7 12817.4 7192.7 2966.6 686.7 0
3411.2 3366.9 3382.7 3427 3479.2 3534.6 3585.3 3623.2 3647 3675.4
3727.7 3806.8 3901.7 3987.1 4058.3 4173.8 4373.2 4627.9 4985.5 5433.3
5936.4 6479.1 7080.3 7760.7 8545.4 9407.7 10551.7 11978.8 13902.8 16252.3
17745.9 16375.7 11244.7 5869.9 2147 367.1 0
3411.2 3378 3381.2 3417.5 3469.8 3531.5 3590 3639.1 3680.2 3708.7
3743.5 3795.7 3855.8 3896.9 3942.8 4017.2 4123.2 4257.7 4461.8 4768.7
5112.1 5504.5 5950.6 6456.9 7023.4 7700.5 8505.9 9509 10743.1 12334.8
13322.1 11622.8 7505.9 3347.9 856 140.8 0
3411.2 3389.1 3387.5 3412.8 3463.4 3529.9 3597.9 3661.2 3711.8 3748.2
3781.4 3813.1 3822.6 3819.4 3835.2 3870.1 3927 4010.9 4139 4325.7
4585.2 4885.8 5252.9 5686.4 6178.5 6732.2 7336.6 8043.9 8887.2 9615
9442.5 7537.6 4306.7 1555.3 387.6 109.2 0
3411.2 3400.1 3401.7 3420.7 3468.2 3528.3 3607.4 3684.9 3746.6 3795.7
3836.8 3860.6 3860.6 3852.6 3844.7 3841.6 3855.8 3901.7 3990.3 4132.7
4335.2 4604.2 4920.6 5297.2 5741.8 6244.9 6784.5 7344.6 7809.7 7866.7
6950.6 4596.3 1642.3 444.6 216.8 85.4 0
3411.2 3417.5 3425.5 3453.9 3504.6 3564.7 3648.5 3735.6 3816.3 3892.2
3966.6 4026.7 4069.4 4107.4 4140.6 4180.2 4238.7 4317.8 4436.5 4627.9
4914.3 5295.6 5775 6406.3 7218 8073.9 8967.9 9640.3 9725.8 8439.4
5873.1 2884.3 795.8 264.2 118.7 34.8 0
3411.2 3422.3 3436.5 3468.2 3523.6 3593.2 3683.4 3781.4 3876.4 3974.5
4082.1 4186.5 4290.9 4396.9 4517.2 4673.8 4868.4 5121.6 5450.7 5871.5
6396.8 6994.9 7659.4 8453.7 9322.3 10103.9 10569.1 10486.8 9556.5 7449
4539.3 2158.1 729.4 254.7 99.7 20.6 0
3411.2 3430.2 3453.9 3496.7 3561.5 3640.6 3745.1 3863.7 3977.6 4110.5
4262.4 4438.1 4639 4873.2 5161.1 5526.6 5966.5 6458.5 6969.6 7487
7990.1 8452.1 8879.3 9339.7 9815.9 10129.2 10081.8 9526.4 8306.5 6107.3
3591.6 1555.3 577.5 234.2 94.9 22.2 0
3411.2 3444.4 3490.3 3558.4 3648.5 3754.6 3890.6 4047.3 4240.3 4482.4
4798.8 5178.5 5597.8 6080.4 6537.6 6941.1 7249.6 7466.4 7600.9 7689.5
7768.6 7801.8 7716.4 7542.3 7237 6635.7 5632.6 4256.1 2775.2 1588.5
857.6 488.9 308.5 196.2 109.2 26.9 0
3411.2 3455.5 3526.7 3620.1 3735.6 3874.8 4052 4290.9 4594.7 4977.6
5400 5803.5 6156.3 6411.1 6550.3 6585.1 6529.7 6387.3 6145.2 5779.8
5295.6 4694.4 3955.5 3131.2 2379.6 1822.7 1435.1 1142.3 911.3 737.3
580.7 452.5 344.9 229.4 125 28.5 0
3411.2 3469.8 3569.4 3688.1 3825.7 3999.8 4235.5 4553.6 4944.4 5352.6
5703.8 5957 6072.5 6051.9 5914.2 5673.8 5317.8 4822.5 4262.4 3691.3
3205.5 2827.4 2509.4 2183.4 1846.4 1550.6 1306.9 1106 927.2 770.5
632.9 509.5 389.2 251.6 150.3 45.9 0
3411.2 3485.6 3609 3753 3925.4 4137.4 4427 4805.1 5211.8 5537.7
5726 5762.4 5672.2 5480.7 5199.1 4786.1 4284.6 3767.2 3328.9 3020.4
2827.4 2666 2458.7 2216.7 1914.5 1680.3 1487.3 1291.1 1118.6 969.9
829.1 677.2 528.5 378.1 232.6 80.7 0
3411.2 3507.7 3654.9 3819.4 4010.9 4248.2 4567.8 4969.7 5344.7 5556.7
5580.4 5449.1 5241.8 4983.9 4643.7 4221.3 3759.3 3354.3 3115.3 2963.5
2751.4 2542.6 2272 2034.7 1973 1840.1 1659.7 1480.9 1311.6 1143.9
977.8 825.9 661.4 500 329.1 118.7 0
3411.2 3522 3688.1 3876.4 4093.1 4349.5 4680.1 5052 5366.8 5461.7
5349.4 5121.6 4876.3 4601 4271.9 3882.7 3488.7 3234 3143.8 2969.8
2729.3 2403.4 2104.3 2053.7 1971.4 1838.5 1672.4 1498.3 1329 1164.5
1001.5 852.8 688.3 534.8 346.5 145.6 0
3411.2 3536.2 3715 3922.3 4158 4430.1 4770.3 5145.3 5373.1 5328.8
5097.8 4817.8 4571 4332.1 4037.8 3689.7 3379.6 3286.2 3183.4 2961.9
2620.1 2199.3 2082.2 2014.1 1960.3 1829 1674 1511 1340.1 1170.8
1012.6 822.7 625 465.2 286.4 115.5 0
3411.2 3545.7 3722.9 3939.7 4184.9 4466.5 4814.6 5188 5377.9 5267.1
4982.3 4696 4442.8 4197.6 3930.2 3640.6 3390.6 3330.5 3188.1 2928.6
2512.5 2166 2053.7 1969.8 1924 1808.5 1672.4 1514.2 1352.8 1194.6
1041.1 838.6 621.8 463.6 231 98.1 0
3411.2 3539.4 3726.1 3941.3 4186.5 4466.5 4811.5 5186.4 5390.5 5284.5
4999.7 4710.2 4457 4215 3953.9 3675.4 3428.6 3371.7 3219.8 2954
2526.8 2177.1 2058.4 1961.9 1911.3 1800.5 1672.4 1517.3 1359.1 1204.1
1044.2 825.9 615.5 441.4 227.8 90.2 0
